How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 7.25 | Center Distance (in): | 4.501 in |
| L: | 8.44 in | G: | 1.625 |
| T: | 1.625 | O: | 4.18 in |
| TAP Depth: | 1.13 in | M: | 3.21 |
| H-Tap size: | 5/8 - UNC in | U: | 1.125 in |
| K: | 4.063 in | I: | 5.23 in |
| C: | 11.625 in | F: | 3.25 |
| D: | 4.625 | J: | 8.125 in |
Technical Specifications
| Output Diameter (in): | 1.625 in | Input Keyway: | 1/4 X 2.50 in |
| Service Factor: | 1 | Ratio Range: | 60:1 |
| Assembly: | 450-B | Input Style: | Solid Shaft |
| Output Shaft Direction: | Left | Reducer: | Worm - Right Angle |
| Product Type: | Worm Speed Reducer | Output RPM: | 29.2 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | B |
| Gear Type: | Worm | Ratio: | 60:1 |
| Series Code: | HUB CITY | Center Distance (in): | 4.501 |
| Series: | HUB CITY - 450 | Input Diameter (in): | 1.125 in |
| Input RPM: | 1,750 | Model Code: | 450 |
| Input HP @ 1750 RPM: | 3.85 | Output Key: | 3/8 X 3.28 |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,200 lb | Output Torque Rating (in-lb): | 5708 in/lbs |

