How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.23 in | D: | 4.625 |
| G: | 1.625 | M: | 3.21 |
| U: | 1.125 in | C: | 11.625 in |
| J: | 8.125 in | T: | 2.938 |
| Center Distance (in): | 4.501 in | L: | 8.44 in |
| B: | 10.46 | AG: | 10 |
| F: | 3.25 |
Technical Specifications
| Housing Material: | Cast Iron | Ratio Range: | 30:1 |
| Assembly: | 455 | Center Distance (in): | 4.501 |
| Input Keyway: | 1/4 X 2.50 in | Output RPM: | 58.3 |
| Service Factor: | 1 | Output Key: | 3/4 X 4.00 |
| Gear Type: | Worm | Product Type: | Worm Speed Reducer |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Model Code: | 455 |
| Series Code: | HUBCITY | Ratio: | 30:1 |
| Input Diameter (in): | 1.125 in | Input HP @ 1750 RPM: | 7.42 |
| No. of Gear Reductions: | Single | Input Style: | Solid Shaft |
| Bore Code: | 47 | Output Torque Rating (in-lb): | 6176 in/lbs |

