How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.125 in | M: | 3.21 |
| B: | 10.46 | Center Distance (in): | 4.501 in |
| D: | 4.625 | C: | 11.625 in |
| T: | 2.938 | L: | 8.44 in |
| F: | 3.25 | G: | 1.625 |
| AG: | 10 | I: | 5.23 in |
| J: | 8.125 in |
Technical Specifications
| Input Style: | Solid Shaft | Input Diameter (in): | 1.125 in |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 3.85 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Ratio: | 60:1 | Assembly: | 455 |
| Bore Code: | 47 | Input Keyway: | 1/4 X 2.50 in |
| Product Type: | Worm Speed Reducer | Housing Material: | Cast Iron |
| Series Code: | HUBCITY | Output Key: | 3/4 X 4.00 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Model Code: | 455 | Reducer: | Worm - Right Angle |
| Output RPM: | 29.2 | Ratio Range: | 60:1 |
| Center Distance (in): | 4.501 | Output Torque Rating (in-lb): | 5708 in/lbs |

