How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.531 | AK: | 8.504 |
| J: | 8.125 in | LQ: | 6.75 in |
| N: | 7.25 | Center Distance (in): | 4.501 in |
| H-Tap size: | 5/8 - UNC in | BD: | 9 |
| TAP Depth: | 1.13 in | D: | 4.625 |
| C: | 11.625 in | AJ: | 7.25 |
| F: | 3.25 | G: | 1.625 |
| O: | 4.18 in | T: | 1.625 |
| BE: | 0.44 in | K: | 4.063 in |
| O*: | 4.18 in | I: | 5.23 in |
Technical Specifications
| Output Key: | 3/8 X 3.28 | Input Bore (C Face): | 1.125 |
| Series: | HUB CITY - 450 | No. of Gear Reductions: | Single |
| Assembly: | 450-A | Product Type: | Worm Speed Reducer |
| Center Distance (in): | 4.501 | Ratio Range: | 15:1 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 13.3 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Diameter (in): | 1.625 in | Ratio: | 15:1 |
| Output Shaft Assembly Code: | A | Output Shaft Direction: | Double |
| Series Code: | HUB CITY | Input Keyway (C Face): | 1/4 X 1/8 |
| Gear Type: | Worm | Output RPM: | 116.7 |
| Motor Frame Size: | 180TC | Model Code: | 450 |
| Input RPM: | 1,750 | Overhung Load Rating (Output Shaft(lb)): | 2,200 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 6047 in/lbs |

