How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 3.25 | K: | 4.063 in |
| TAP Depth: | 1.13 in | J: | 8.125 in |
| Center Distance (in): | 4.501 in | AK: | 8.504 |
| O*: | 4.18 in | LQ: | 6.75 in |
| G: | 1.625 | BF: | 0.531 |
| H-Tap size: | 5/8 - UNC in | I: | 5.23 in |
| T: | 1.625 | O: | 4.18 in |
| C: | 11.625 in | BD: | 9 |
| N: | 7.25 | AJ: | 7.25 |
| BE: | 0.44 in | D: | 4.625 |
Technical Specifications
| Ratio Range: | 15:1 | Gear Type: | Worm |
| Motor Frame Size: | 210TC | Product Type: | Worm Speed Reducer |
| Input RPM: | 1,750 | Model Code: | 450 |
| Assembly: | 450-A | Series Code: | HUB CITY |
| Service Factor: | 1 | Input Keyway (C Face): | 5/16 x 5/32 |
| Input Bore (C Face): | 1.375 | Series: | HUB CITY - 450 |
| Ratio: | 15:1 | Center Distance (in): | 4.501 |
| Output RPM: | 116.7 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | Double | Output Shaft Assembly Code: | A |
| Output Diameter (in): | 1.625 in | Output Key: | 3/8 X 3.28 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 13.3 | Overhung Load Rating (Output Shaft(lb)): | 2,200 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 6047 in/lbs |

