How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 4.18 in | I: | 5.23 in |
| G: | 1.625 | AK: | 8.504 |
| K: | 4.063 in | LQ: | 6.75 in |
| J: | 8.125 in | BD: | 9 |
| N: | 7.25 | T: | 1.625 |
| C: | 11.625 in | AJ: | 7.25 |
| TAP Depth: | 1.13 in | H-Tap size: | 5/8 - UNC in |
| F: | 3.25 | D: | 4.625 |
| BE: | 0.44 in | BF: | 0.531 |
| Center Distance (in): | 4.501 in |
Technical Specifications
| Input Bore (C Face): | 1.125 | Ratio Range: | 15:1 |
| Center Distance (in): | 4.501 | Output Shaft Direction: | Left |
| Input HP @ 1750 RPM: | 13.3 | Gear Type: | Worm |
| Ratio: | 15:1 | Input Style: | C-Face Quill |
| Product Type: | Worm Speed Reducer | Output Diameter (in): | 1.625 in |
| Model Code: | 450 | Output Shaft Assembly Code: | B |
| Output RPM: | 116.7 | Series: | HUB CITY - 450 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 1/4 X 1/8 | Series Code: | HUB CITY |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Assembly: | 450-B | Output Key: | 3/8 X 3.28 |
| Reducer: | Worm - Right Angle | Output Torque Rating (in-lb): | 6047 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,200 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |

