How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.531 | T: | 1.625 |
| C: | 11.625 in | BD: | 9 |
| H-Tap size: | 5/8 - UNC in | G: | 1.625 |
| AJ: | 7.25 | Center Distance (in): | 4.501 in |
| I: | 5.23 in | F: | 3.25 |
| O: | 4.18 in | LQ: | 6.75 in |
| N: | 7.25 | TAP Depth: | 1.13 in |
| K: | 4.063 in | J: | 8.125 in |
| D: | 4.625 | BE: | 0.44 in |
| AK: | 8.504 |
Technical Specifications
| Assembly: | 450-B | Input RPM: | 1,750 |
| Ratio Range: | 15:1 | Input Keyway (C Face): | 5/16 x 5/32 |
| Motor Frame Size: | 210TC | Output RPM: | 116.7 |
| Model Code: | 450 | Product Type: | Worm Speed Reducer |
| Center Distance (in): | 4.501 | Gear Type: | Worm |
| Ratio: | 15:1 | Service Factor: | 1 |
| Output Shaft Assembly Code: | B | Input Bore (C Face): | 1.375 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Series: | HUB CITY - 450 | Output Key: | 3/8 X 3.28 |
| No. of Gear Reductions: | Single | Series Code: | HUB CITY |
| Output Diameter (in): | 1.625 in | Output Shaft Direction: | Left |
| Input HP @ 1750 RPM: | 13.3 | Output Torque Rating (in-lb): | 6047 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,200 lb |

