How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.44 in | G: | 1.625 |
| LQ: | 6.75 in | AK: | 8.504 |
| N: | 7.25 | K: | 4.063 in |
| F: | 3.25 | J: | 8.125 in |
| D: | 4.625 | I: | 5.23 in |
| BF: | 0.531 | H-Tap size: | 5/8 - UNC in |
| C: | 11.625 in | T: | 1.625 |
| TAP Depth: | 1.13 in | O: | 4.18 in |
| Center Distance (in): | 4.501 in | BD: | 9 |
| AJ: | 7.25 |
Technical Specifications
| Assembly: | 450-B | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | B | Gear Type: | Worm |
| Ratio Range: | 20:1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210TC | Ratio: | 20:1 |
| Product Type: | Worm Speed Reducer | Series: | HUB CITY - 450 |
| Model Code: | 450 | Input Keyway (C Face): | 5/16 x 5/32 |
| Input Bore (C Face): | 1.375 | Series Code: | HUB CITY |
| Output Diameter (in): | 1.625 in | Center Distance (in): | 4.501 |
| Output Key: | 3/8 X 3.28 | Service Factor: | 1 |
| Output Shaft Direction: | Left | Input HP @ 1750 RPM: | 10.8 |
| Input RPM: | 1,750 | Output RPM: | 87.5 |
| Input Style: | C-Face Quill | Overhung Load Rating (Output Shaft(lb)): | 2,200 lb |
| Output Torque Rating (in-lb): | 6441 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft |

