How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 4.18 in | F: | 3.25 |
| K: | 4.063 in | BD: | 9 |
| N: | 7.25 | BF: | 0.531 |
| H-Tap size: | 5/8 - UNC in | J: | 8.125 in |
| T: | 1.625 | D: | 4.625 |
| AK: | 8.504 | LQ: | 6.75 in |
| G: | 1.625 | AJ: | 7.25 |
| TAP Depth: | 1.13 in | Center Distance (in): | 4.501 in |
| I: | 5.23 in | C: | 11.625 in |
| BE: | 0.44 in |
Technical Specifications
| Gear Type: | Worm | Input HP @ 1750 RPM: | 7.42 |
| Input Keyway (C Face): | 1/4 X 1/8 | Center Distance (in): | 4.501 |
| Ratio Range: | 30:1 | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | B | No. of Gear Reductions: | Single |
| Ratio: | 30:1 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.28 |
| Input Bore (C Face): | 1.125 | Output RPM: | 58.3 |
| Model Code: | 450 | Output Diameter (in): | 1.625 in |
| Product Type: | Worm Speed Reducer | Reducer: | Worm - Right Angle |
| Assembly: | 450-B | Output Shaft Direction: | Left |
| Service Factor: | 1 | Series Code: | HUB CITY |
| Series: | HUB CITY - 450 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,200 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 6176 in/lbs |

