How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | AJ: | 5.875 |
| C: | 11.625 in | AK: | 4.5 |
| I: | 5.23 in | F: | 3.25 |
| K: | 4.063 in | D: | 4.625 |
| J: | 8.125 in | TAP Depth: | 1.13 in |
| BF: | 0.41 | H-Tap size: | 5/8 - UNC in |
| N: | 7.25 | LQ: | 6.75 in |
| G: | 1.625 | BD: | 6.5 |
| BE: | 0.19 in | Center Distance (in): | 4.501 in |
| O: | 4.18 in |
Technical Specifications
| Gear Type: | Worm | Output Key: | 3/8 X 3.28 |
| Ratio Range: | 40:1 | Ratio: | 40:1 |
| Input Bore (C Face): | 0.875 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Series Code: | HUB CITY |
| Service Factor: | 1 | Product Type: | Worm Speed Reducer |
| Output Shaft Assembly Code: | B | Input HP @ 1750 RPM: | 5.95 |
| Center Distance (in): | 4.501 | Output RPM: | 43.8 |
| Output Diameter (in): | 1.625 in | Series: | HUB CITY - 450 |
| Input Style: | C-Face Quill | Model Code: | 450 |
| Output Shaft Direction: | Left | Assembly: | 450-B |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Torque Rating (in-lb): | 6372 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,200 lb |

