How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.625 | BD: | 9 |
| K: | 4.063 in | Center Distance (in): | 4.501 in |
| C: | 11.625 in | I: | 5.23 in |
| F: | 3.25 | O: | 4.18 in |
| H-Tap size: | 5/8 - UNC in | J: | 8.125 in |
| BF: | 0.531 | BE: | 0.44 in |
| AJ: | 7.25 | T: | 1.625 |
| LQ: | 6.75 in | AK: | 8.504 |
| N: | 7.25 | G: | 1.625 |
| TAP Depth: | 1.13 in |
Technical Specifications
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Product Type: | Worm Speed Reducer | Ratio: | 50:1 |
| Center Distance (in): | 4.501 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.625 in | Assembly: | 450-B |
| Series Code: | HUB CITY | Output RPM: | 35 |
| Series: | HUB CITY - 450 | Output Shaft Direction: | Left |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Input RPM: | 1,750 | Ratio Range: | 50:1 |
| Input HP @ 1750 RPM: | 4.74 | Output Key: | 3/8 X 3.28 |
| Input Keyway (C Face): | 1/4 X 1/8 | Service Factor: | 1 |
| Output Shaft Assembly Code: | B | Input Bore (C Face): | 1.125 |
| Model Code: | 450 | Output Torque Rating (in-lb): | 6107 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,200 lb |
| Output Shaft: | Solid Shaft |

