How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 6.75 in | B: | 20 |
| F: | 3.25 | G: | 1.625 |
| Center Distance (in): | 4.501 in | J: | 8.125 in |
| T: | 2.938 | AK: | 8.504 |
| BE1: | 0.5 in | AJ: | 7.25 |
| I: | 5.67 in | BD: | 9 |
| AG: | 10 | BF: | 0.53 |
| C: | 11.34 in | D: | 4.625 |
Technical Specifications
| Bore Code: | 47 | Series Code: | HUBCITY |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 18 | Model Code: | 455 |
| Ratio Range: | 10:1 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Ratio: | 10:1 | Output Key: | 3/4 X 4.00 |
| Assembly: | 455 | Input Bore (C Face): | 1.375 |
| Product Type: | Worm Speed Reducer | Output RPM: | 175 |
| Center Distance (in): | 4.501 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Torque Rating (in-lb): | 5636 in/lbs |

