How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AG: | 10 |
| B: | 20 | AK: | 8.504 |
| G: | 1.625 | J: | 8.125 in |
| BD: | 9 | T: | 2.938 |
| D: | 4.625 | I: | 5.67 in |
| BF: | 0.53 | Center Distance (in): | 4.501 in |
| AJ: | 7.25 | LQ: | 6.75 in |
| C: | 11.34 in | F: | 3.25 |
Technical Specifications
| Bore Code: | 47 | Reducer: | Worm - Right Angle |
| Product Type: | Worm Speed Reducer | Ratio: | 15:1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Assembly: | 455 | Input Keyway (C Face): | 5/16 x 5/32 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.375 |
| Ratio Range: | 15:1 | Series Code: | HUBCITY |
| Motor Frame Size: | 210TC | Housing Material: | Cast Iron |
| Output RPM: | 116.7 | Output Key: | 3/4 X 4.00 |
| Model Code: | 455 | Center Distance (in): | 4.501 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 13.3 |
| Output Torque Rating (in-lb): | 6047 in/lbs |

