How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11.34 in | B: | 20 |
| G: | 1.625 | BD: | 9 |
| LQ: | 6.75 in | BE1: | 0.5 in |
| Center Distance (in): | 4.501 in | BF: | 0.53 |
| AG: | 10 | J: | 8.125 in |
| AJ: | 7.25 | AK: | 8.504 |
| F: | 3.25 | D: | 4.625 |
| T: | 2.938 | I: | 5.67 in |
Technical Specifications
| Input HP @ 1750 RPM: | 10.8 | Output Key: | 3/4 X 4.00 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Center Distance (in): | 4.501 | Assembly: | 455 |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Ratio Range: | 20:1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Model Code: | 455 |
| Series Code: | HUBCITY | Product Type: | Worm Speed Reducer |
| Motor Frame Size: | 180TC | Bore Code: | 47 |
| Output Shaft: | Hollow Bore | Ratio: | 20:1 |
| Output RPM: | 87.5 | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Torque Rating (in-lb): | 6441 in/lbs |

