How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.67 in | LQ: | 6.75 in |
| J: | 8.125 in | BE1: | 0.19 in |
| BD: | 6.5 | AK: | 4.503 |
| C: | 11.34 in | BF: | 0.41 |
| G: | 1.625 | B: | 10.46 |
| Center Distance (in): | 4.501 in | D: | 4.625 |
| AJ: | 5.875 | F: | 3.25 |
| AG: | 10 | T: | 2.938 |
Technical Specifications
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 5.95 | Ratio Range: | 40:1 |
| Output Key: | 3/4 X 4.00 | Ratio: | 40:1 |
| Output RPM: | 43.8 | Center Distance (in): | 4.501 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Bore Code: | 47 | Model Code: | 455 |
| Product Type: | Worm Speed Reducer | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Bore (C Face): | 0.875 |
| Series Code: | HUBCITY | Assembly: | 455 |
| Output Torque Rating (in-lb): | 6372 in/lbs |

