How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.938 | G: | 1.625 |
| BD: | 9 | AG: | 10 |
| C: | 11.34 in | B: | 20 |
| J: | 8.125 in | D: | 4.625 |
| AJ: | 7.25 | AK: | 8.504 |
| LQ: | 6.75 in | F: | 3.25 |
| Center Distance (in): | 4.501 in | BF: | 0.53 |
| BE1: | 0.5 in | I: | 5.67 in |
Technical Specifications
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 4.74 |
| Bore Code: | 47 | Model Code: | 455 |
| Ratio Range: | 50:1 | Assembly: | 455 |
| Gear Type: | Worm | Product Type: | Worm Speed Reducer |
| Input Keyway (C Face): | 1/4 x 1/8 | Series Code: | HUBCITY |
| Input Style: | C-Face Quill | Ratio: | 50:1 |
| Input Bore (C Face): | 1.125 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Key: | 3/4 X 4.00 |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.501 |
| Output RPM: | 35 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 6107 in/lbs |

