How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.625 | BE1: | 0.19 in |
| BF: | 0.41 | AJ: | 5.875 |
| J: | 8.125 in | C: | 11.34 in |
| G: | 1.625 | T: | 2.938 |
| BD: | 6.5 | I: | 5.67 in |
| LQ: | 6.75 in | AG: | 10 |
| F: | 3.25 | B: | 20 |
| AK: | 4.503 | Center Distance (in): | 4.501 in |
Technical Specifications
| Ratio: | 60:1 | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Assembly: | 455 | Ratio Range: | 60:1 |
| Input RPM: | 1,750 | Output RPM: | 29.2 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Bore (C Face): | 0.875 |
| Housing Material: | Cast Iron | Bore Code: | 47 |
| Product Type: | Worm Speed Reducer | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 3.85 | Output Key: | 3/4 X 4.00 |
| Center Distance (in): | 4.501 | Output Shaft: | Hollow Bore |
| Model Code: | 455 | Series Code: | HUBCITY |
| Output Torque Rating (in-lb): | 5708 in/lbs |

