How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10 | BE1: | 0.5 in |
| B: | 20 | I: | 5.67 in |
| Center Distance (in): | 4.501 in | T: | 2.938 |
| F: | 3.25 | AK: | 8.504 |
| D: | 4.625 | BF: | 0.53 |
| BD: | 9 | AJ: | 7.25 |
| LQ: | 6.75 in | J: | 8.125 in |
| C: | 11.34 in | G: | 1.625 |
Technical Specifications
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 3.85 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Ratio: | 60:1 |
| Ratio Range: | 60:1 | Center Distance (in): | 4.501 |
| Input Keyway (C Face): | 1/4 x 1/8 | Output Key: | 3/4 X 4.00 |
| Bore Code: | 47 | Assembly: | 455 |
| Product Type: | Worm Speed Reducer | Input RPM: | 1,750 |
| Model Code: | 455 | Gear Type: | Worm |
| Service Factor: | 1 | Output RPM: | 29.2 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.125 |
| Series Code: | HUBCITY | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 5708 in/lbs |

