How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.27 | L: | 9.25 in |
| Center Distance (in): | 5.168 in | O: | 4.47 in |
| T: | 1.75 | G: | 1.875 |
| F: | 3.75 | U: | 1.25 in |
| J: | 9.5 in | C: | 13.167 in |
| N: | 7.81 | D: | 5.375 |
| K: | 4.75 in | TAP Depth: | 1.25 in |
| H-Tap size: | 5/8 - UNC in | I: | 5.98 in |
| O*: | 4.47 in |
Technical Specifications
| Output Diameter (in): | 1.75 in | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 18.7 | Model Code: | 520 |
| Product Type: | Worm Speed Reducer | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.50 | Series Code: | HUB CITY |
| Input Diameter (in): | 1.25 in | Ratio: | 15:1 |
| Output Shaft Assembly Code: | A | Input Keyway: | 1/4 X 2.63 in |
| No. of Gear Reductions: | Single | Assembly: | 520-A |
| Center Distance (in): | 5.168 | Output RPM: | 116.7 |
| Input Style: | Solid Shaft | Input RPM: | 1,750 |
| Ratio Range: | 15:1 | Output Shaft Direction: | Double |
| Service Factor: | 1 | Series: | HUB CITY - 520 |
| Overhung Load Rating (Output Shaft(lb)): | 2,600 lb | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 8607 in/lbs |

