How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.98 in | U: | 1.25 in |
| TAP Depth: | 1.25 in | J: | 9.5 in |
| T: | 1.75 | L: | 9.25 in |
| Center Distance (in): | 5.168 in | O: | 4.47 in |
| H-Tap size: | 5/8 - UNC in | N: | 7.81 |
| K: | 4.75 in | F: | 3.75 |
| D: | 5.375 | G: | 1.875 |
| O*: | 4.47 in | M: | 3.27 |
| C: | 13.167 in |
Technical Specifications
| Output RPM: | 35 | Assembly: | 520-A |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 1.75 in |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 2.63 in |
| Product Type: | Worm Speed Reducer | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | A | Input Style: | Solid Shaft |
| Output Key: | 3/8 X 3.50 | Ratio: | 50:1 |
| Series: | HUB CITY - 520 | Input HP @ 1750 RPM: | 6.27 |
| Series Code: | HUB CITY | Gear Type: | Worm |
| Service Factor: | 1 | Ratio Range: | 50:1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.168 |
| Output Shaft Direction: | Double | Model Code: | 520 |
| Output Torque Rating (in-lb): | 8329 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,600 lb |

