How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 1.25 in | G: | 1.875 |
| F: | 3.75 | O: | 4.47 in |
| Center Distance (in): | 5.168 in | D: | 5.375 |
| C: | 13.167 in | H-Tap size: | 5/8 - UNC in |
| N: | 7.81 | J: | 9.5 in |
| L: | 9.25 in | T: | 1.75 |
| M: | 3.27 | K: | 4.75 in |
| I: | 5.98 in | U: | 1.25 in |
Technical Specifications
| Input RPM: | 1,750 | Ratio Range: | 15:1 |
| Output Diameter (in): | 1.75 in | Input Style: | Solid Shaft |
| Gear Type: | Worm | Output Shaft Direction: | Left |
| Model Code: | 520 | Output RPM: | 116.7 |
| Input Diameter (in): | 1.25 in | Assembly: | 520-B |
| No. of Gear Reductions: | Single | Series: | HUB CITY - 520 |
| Product Type: | Worm Speed Reducer | Ratio: | 15:1 |
| Input Keyway: | 1/4 X 2.63 in | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.50 |
| Center Distance (in): | 5.168 | Input HP @ 1750 RPM: | 18.7 |
| Output Shaft Assembly Code: | B | Series Code: | HUB CITY |
| Output Torque Rating (in-lb): | 8607 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,600 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |

