How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.75 | C: | 13.167 in |
| U: | 1.25 in | K: | 4.75 in |
| TAP Depth: | 1.25 in | Center Distance (in): | 5.168 in |
| M: | 3.27 | G: | 1.875 |
| N: | 7.81 | O: | 4.47 in |
| F: | 3.75 | H-Tap size: | 5/8 - UNC in |
| L: | 9.25 in | D: | 5.375 |
| J: | 9.5 in | I: | 5.98 in |
Technical Specifications
| Input Style: | Solid Shaft | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Center Distance (in): | 5.168 | Output Diameter (in): | 1.75 in |
| Series: | HUB CITY - 520 | Input Keyway: | 1/4 X 2.63 in |
| Output Key: | 3/8 X 3.50 | Ratio: | 30:1 |
| Product Type: | Worm Speed Reducer | Output RPM: | 58.3 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 10.4 |
| Gear Type: | Worm | Ratio Range: | 30:1 |
| Output Shaft Assembly Code: | B | Model Code: | 520 |
| Assembly: | 520-B | Reducer: | Worm - Right Angle |
| Series Code: | HUB CITY | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,600 lb | Output Torque Rating (in-lb): | 8814 in/lbs |

