How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.875 | M: | 3.27 |
| U: | 1.25 in | AG: | 11.13 |
| D: | 5.375 | Center Distance (in): | 5.168 in |
| C: | 13.167 in | F: | 3.75 |
| B: | 11.96 | L: | 9.25 in |
| J: | 9.5 in | I: | 5.98 in |
| T: | 2.938 |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Input HP @ 1750 RPM: | 25.3 |
| Ratio: | 10:1 | Product Type: | Worm Speed Reducer |
| Model Code: | 522 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Gear Type: | Worm | Service Factor: | 1 |
| Bore Code: | 47 | Input Keyway: | 1/4 X 2.63 in |
| Output RPM: | 175 | Ratio Range: | 10:1 |
| Input Style: | Solid Shaft | Output Shaft: | Hollow Bore |
| Assembly: | 522 | Input RPM: | 1,750 |
| Series Code: | HUBCITY | Center Distance (in): | 5.168 |
| No. of Gear Reductions: | Single | Output Torque Rating (in-lb): | 7991 in/lbs |

