How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | G: | 1.875 |
| T: | 2.938 | J: | 9.5 in |
| F: | 3.75 | L: | 9.25 in |
| I: | 5.98 in | M: | 3.27 |
| B: | 11.96 | C: | 13.167 in |
| AG: | 11.13 | Center Distance (in): | 5.168 in |
| D: | 5.375 |
Technical Specifications
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Series Code: | HUBCITY | Assembly: | 522 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 14.6 | Ratio Range: | 20:1 |
| Output Key: | 3/4 X 4.00 | Center Distance (in): | 5.168 |
| Input Keyway: | 1/4 X 2.63 in | Input RPM: | 1,750 |
| Product Type: | Worm Speed Reducer | Ratio: | 20:1 |
| Reducer: | Worm - Right Angle | Input Style: | Solid Shaft |
| Gear Type: | Worm | Output RPM: | 87.5 |
| Service Factor: | 1 | Model Code: | 522 |
| Bore Code: | 47 | Output Torque Rating (in-lb): | 8800 in/lbs |

