How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.98 in | T: | 2.938 |
| D: | 5.375 | G: | 1.875 |
| U: | 1.25 in | F: | 3.75 |
| Center Distance (in): | 5.168 in | C: | 13.167 in |
| AG: | 11.13 | L: | 9.25 in |
| M: | 3.27 | J: | 9.5 in |
| B: | 11.96 |
Technical Specifications
| Ratio Range: | 60:1 | Bore Code: | 47 |
| Output RPM: | 29.2 | Input Keyway: | 1/4 X 2.63 in |
| Model Code: | 522 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Key: | 3/4 X 4.00 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Product Type: | Worm Speed Reducer |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 5.06 | Center Distance (in): | 5.168 |
| Input Style: | Solid Shaft | Ratio: | 60:1 |
| Series Code: | HUBCITY | Assembly: | 522 |
| Input Diameter (in): | 1.25 in | Output Torque Rating (in-lb): | 7773 in/lbs |

