How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AJ: | 7.25 |
| D: | 5.375 | BF: | 0.531 |
| O*: | 4.47 in | N: | 7.81 |
| TAP Depth: | 1.25 in | LQ: | 7.5 in |
| H-Tap size: | 5/8 - UNC in | J: | 9.5 in |
| I: | 5.98 in | O: | 4.47 in |
| G: | 1.875 | C: | 13.167 in |
| AK: | 8.504 | F: | 3.75 |
| BE: | 0.44 in | K: | 4.75 in |
| T: | 1.75 | Center Distance (in): | 5.168 in |
Technical Specifications
| Output RPM: | 29.2 | Service Factor: | 1 |
| Series Code: | HUB CITY | Ratio: | 60:1 |
| Gear Type: | Worm | Output Key: | 3/8 X 3.50 |
| Input HP @ 1750 RPM: | 5.06 | Assembly: | 520-A |
| Ratio Range: | 60:1 | Series: | HUB CITY - 520 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Output Diameter (in): | 1.75 in |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Center Distance (in): | 5.168 | Product Type: | Worm Speed Reducer |
| Output Shaft Assembly Code: | A | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | Double | Model Code: | 520 |
| Input Keyway (C Face): | 1/4 X 1/8 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 7773 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,600 lb |

