How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.75 | F: | 3.75 |
| I: | 5.98 in | AJ: | 7.25 |
| TAP Depth: | 1.25 in | O: | 4.47 in |
| G: | 1.875 | AK: | 8.504 |
| N: | 7.81 | J: | 9.5 in |
| LQ: | 7.5 in | BD: | 9 |
| H-Tap size: | 5/8 - UNC in | K: | 4.75 in |
| D: | 5.375 | C: | 13.167 in |
| Center Distance (in): | 5.168 in | BF: | 0.531 |
| BE: | 0.44 in |
Technical Specifications
| Input Style: | C-Face Quill | Series Code: | HUB CITY |
| Output RPM: | 87.5 | Ratio: | 20:1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Center Distance (in): | 5.168 | Input Bore (C Face): | 1.375 |
| Ratio Range: | 20:1 | Output Shaft Assembly Code: | B |
| Model Code: | 520 | Input Keyway (C Face): | 5/16 x 5/32 |
| Series: | HUB CITY - 520 | Output Shaft Direction: | Left |
| Input HP @ 1750 RPM: | 14.6 | Output Diameter (in): | 1.75 in |
| Product Type: | Worm Speed Reducer | Output Key: | 3/8 X 3.50 |
| Assembly: | 520-B | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,600 lb | Output Torque Rating (in-lb): | 8800 in/lbs |
| Housing Material: | Cast Iron |

