How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 13.167 in | G: | 1.875 |
| O: | 4.47 in | BE: | 0.44 in |
| K: | 4.75 in | LQ: | 7.5 in |
| J: | 9.5 in | BD: | 9 |
| Center Distance (in): | 5.168 in | BF: | 0.531 |
| AK: | 8.504 | N: | 7.81 |
| I: | 5.98 in | D: | 5.375 |
| H-Tap size: | 5/8 - UNC in | F: | 3.75 |
| T: | 1.75 | AJ: | 7.25 |
| TAP Depth: | 1.25 in |
Technical Specifications
| Series Code: | HUB CITY | Output Diameter (in): | 1.75 in |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Shaft Direction: | Left | Motor Frame Size: | 210TC |
| Assembly: | 520-B | Reducer: | Worm - Right Angle |
| Output RPM: | 58.3 | Gear Type: | Worm |
| Center Distance (in): | 5.168 | Ratio: | 30:1 |
| Ratio Range: | 30:1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | B | Input Bore (C Face): | 1.375 |
| Model Code: | 520 | Series: | HUB CITY - 520 |
| Product Type: | Worm Speed Reducer | Input HP @ 1750 RPM: | 10.4 |
| Output Key: | 3/8 X 3.50 | Output Torque Rating (in-lb): | 8814 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,600 lb |

