How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 3.75 | Center Distance (in): | 5.168 in |
| TAP Depth: | 1.25 in | D: | 5.375 |
| LQ: | 7.5 in | C: | 13.167 in |
| N: | 7.81 | AJ: | 7.25 |
| T: | 1.75 | K: | 4.75 in |
| AK: | 8.504 | I: | 5.98 in |
| BF: | 0.531 | J: | 9.5 in |
| G: | 1.875 | O: | 4.47 in |
| BD: | 9 | BE: | 0.44 in |
| H-Tap size: | 5/8 - UNC in |
Technical Specifications
| Output Diameter (in): | 1.75 in | Gear Type: | Worm |
| Ratio: | 40:1 | Output Shaft Assembly Code: | B |
| Input RPM: | 1,750 | Model Code: | 520 |
| Product Type: | Worm Speed Reducer | Output RPM: | 43.8 |
| Series Code: | HUB CITY | Output Key: | 3/8 X 3.50 |
| Input Bore (C Face): | 1.125 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Ratio Range: | 40:1 |
| Assembly: | 520-B | Series: | HUB CITY - 520 |
| Input Style: | C-Face Quill | Center Distance (in): | 5.168 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input HP @ 1750 RPM: | 7.93 |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Output Shaft Direction: | Left | Overhung Load Rating (Output Shaft(lb)): | 2,600 lb |
| Output Torque Rating (in-lb): | 8721 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |

