How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.44 in | BF: | 0.531 |
| F: | 3.75 | D: | 5.375 |
| AK: | 8.504 | TAP Depth: | 1.25 in |
| H-Tap size: | 5/8 - UNC in | T: | 1.75 |
| I: | 5.98 in | N: | 7.81 |
| LQ: | 7.5 in | J: | 9.5 in |
| O: | 4.47 in | C: | 13.167 in |
| K: | 4.75 in | AJ: | 7.25 |
| BD: | 9 | G: | 1.875 |
| Center Distance (in): | 5.168 in |
Technical Specifications
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 6.27 |
| Ratio: | 50:1 | Input RPM: | 1,750 |
| Output RPM: | 35 | Product Type: | Worm Speed Reducer |
| Input Bore (C Face): | 1.125 | Model Code: | 520 |
| Output Diameter (in): | 1.75 in | Series Code: | HUB CITY |
| Input Keyway (C Face): | 1/4 X 1/8 | Reducer: | Worm - Right Angle |
| Assembly: | 520-B | Input Style: | C-Face Quill |
| Output Shaft Direction: | Left | Output Key: | 3/8 X 3.50 |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.168 |
| Output Shaft Assembly Code: | B | Series: | HUB CITY - 520 |
| Ratio Range: | 50:1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 8329 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,600 lb |

