How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.375 | J: | 9.5 in |
| TAP Depth: | 1.25 in | AJ: | 7.25 |
| BE: | 0.44 in | C: | 13.167 in |
| AK: | 8.504 | F: | 3.75 |
| Center Distance (in): | 5.168 in | N: | 7.81 |
| O: | 4.47 in | BD: | 9 |
| T: | 1.75 | K: | 4.75 in |
| H-Tap size: | 5/8 - UNC in | I: | 5.98 in |
| LQ: | 7.5 in | BF: | 0.531 |
| G: | 1.875 |
Technical Specifications
| Series: | HUB CITY - 520 | Series Code: | HUB CITY |
| Product Type: | Worm Speed Reducer | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output RPM: | 29.2 |
| Gear Type: | Worm | Model Code: | 520 |
| Input Bore (C Face): | 1.125 | Output Shaft Assembly Code: | B |
| Input HP @ 1750 RPM: | 5.06 | Ratio Range: | 60:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Service Factor: | 1 |
| Center Distance (in): | 5.168 | Output Shaft Direction: | Left |
| Output Key: | 3/8 X 3.50 | Assembly: | 520-B |
| Output Diameter (in): | 1.75 in | Ratio: | 60:1 |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 7773 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,600 lb |
| Output Shaft: | Solid Shaft |

