How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | D: | 4.88 |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| V: | 4.26 in | G: | 3.63 |
| AE2: | 0.97 | M: | 3.38 |
| L: | 10.88 in | I: | 7.5 in |
| AF: | 0.38 | AG: | 10.5 |
| P: | 4.62 in | LL: | 5.25 in |
| U: | 1.25 in | T: | 2 |
| H: | 0.53 in |
Technical Specifications
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 15:1 | Input HP @ 1750 RPM: | 14.3 |
| Input Keyway: | 1/4 X 3.00 in | Input Style: | Solid Shaft |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.000 in | Output RPM: | 117 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Model Code: | 52Y |
| Ratio Range: | 15:1 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Assembly: | Y-1 |
| Bore Code: | 32 | Center Distance (in): | 5.25 |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 7012 in/lbs |

