How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | P: | 4.62 in |
| AA: | 15.19 | AG: | 10.5 |
| H: | 0.53 in | AB: | 6.76 |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| I: | 7.5 in | U: | 1.25 in |
| M: | 3.38 | G: | 3.63 |
| AF: | 0.38 | T: | 2 |
| D: | 4.88 | V: | 4.26 in |
| AE2: | 0.97 |
Technical Specifications
| Ratio Range: | 15:1 | Center Distance (in): | 5.25 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Bore Code: | 32 | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Input Keyway: | 1/4 X 3.00 in |
| Output RPM: | 117 | Input Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Input Style: | Solid Shaft |
| Ratio: | 15:1 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.000 in |
| Input HP @ 1750 RPM: | 14.3 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Model Code: | 52Y | Assembly: | Y-1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 7012 in/lbs |

