How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | AE2: | 0.97 |
| V: | 4.26 in | LL: | 5.25 in |
| AF: | 0.38 | AB: | 6.76 |
| H: | 0.53 in | U: | 1.25 in |
| D: | 4.88 | L: | 10.88 in |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| G: | 3.63 | I: | 7.5 in |
| T: | 2 | M: | 3.38 |
| AG: | 10.5 |
Technical Specifications
| Gear Type: | Worm | Model Code: | 52Y |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Bore Code: | 32 | No. of Gear Reductions: | Single |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output RPM: | 87.5 | Input Diameter (in): | 1.25 in |
| Output Key: | 1/2 X 3.38 | Input Style: | Solid Shaft |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.000 in | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Ratio: | 20:1 |
| Assembly: | Y-1 | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 11.3 |
| Ratio Range: | 20:1 | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 7174 in/lbs |

