How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | U: | 1.25 in |
| L: | 10.88 in | AG: | 10.5 |
| D: | 4.88 | AA: | 15.19 |
| G: | 3.63 | M: | 3.38 |
| Center Distance (in): | 5.25 in | T: | 2 |
| AE2: | 0.97 | I: | 7.5 in |
| AF: | 0.38 | LL: | 5.25 in |
| P: | 4.62 in | H: | 0.53 in |
| V: | 4.26 in |
Technical Specifications
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Output RPM: | 70.0 |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 3.00 in |
| Ratio Range: | 25:1 | Output Diameter (in): | 2.000 in |
| Input HP @ 1750 RPM: | 9.38 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Assembly: | Y-1 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Solid Shaft | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Ratio: | 25:1 | Model Code: | 52Y |
| Bore Code: | 32 | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 7221 in/lbs |

