How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | I: | 7.5 in |
| AB: | 6.76 | G: | 3.63 |
| U: | 1.25 in | T: | 2 |
| AE2: | 0.97 | AA: | 15.19 |
| LL: | 5.25 in | L: | 10.88 in |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| AF: | 0.38 | H: | 0.53 in |
| M: | 3.38 | V: | 4.26 in |
| AG: | 10.5 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Ratio Range: | 30:1 | Input HP @ 1750 RPM: | 8.04 |
| Bore Code: | 32 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Model Code: | 52Y |
| Output RPM: | 58.3 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Ratio: | 30:1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Output Diameter (in): | 2.000 in |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Solid Shaft |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Assembly: | Y-1 | Series Code: | OE |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Output Torque Rating (in-lb): | 7235 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

