How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | AA: | 15.19 |
| AG: | 10.5 | AF: | 0.38 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| U: | 1.25 in | G: | 3.63 |
| AB: | 6.76 | M: | 3.38 |
| AE2: | 0.97 | I: | 7.5 in |
| P: | 4.62 in | H: | 0.53 in |
| T: | 2 | D: | 4.88 |
| LL: | 5.25 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Diameter (in): | 2.000 in |
| Bore Code: | 32 | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Assembly: | Y-1 | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 6.29 | Model Code: | 52Y |
| Output Shaft Direction: | 1 | Ratio: | 40:1 |
| Input Keyway: | 1/4 X 3.00 in | Ratio Range: | 40:1 |
| No. of Gear Reductions: | Single | Output RPM: | 43.8 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 7159 in/lbs |

