How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | AG: | 10.5 |
| L: | 10.88 in | AB: | 6.76 |
| AA: | 15.19 | T: | 2 |
| V: | 4.26 in | G: | 3.63 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| AF: | 0.38 | M: | 3.38 |
| P: | 4.62 in | U: | 1.25 in |
| D: | 4.88 | LL: | 5.25 in |
| H: | 0.53 in |
Technical Specifications
| Assembly: | Y-1 | Ratio Range: | 5:1 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Ratio: | 5:1 | Output Diameter (in): | 2.000 in |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Solid Shaft |
| Input Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Output RPM: | 341 |
| Bore Code: | 32 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input Keyway: | 1/4 X 3.00 in |
| Model Code: | 52Y | Input HP @ 1750 RPM: | 28.2 |
| Product Line: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |
| Output Torque Rating (in-lb): | 4953 in/lbs |

