How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | D: | 4.88 |
| M: | 3.38 | G: | 3.63 |
| AF: | 0.38 | H: | 0.53 in |
| T: | 2 | U: | 1.25 in |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | L: | 10.88 in |
| V: | 4.26 in | AE2: | 0.97 |
| AG: | 10.5 | AA: | 15.19 |
| AB: | 6.76 |
Technical Specifications
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 50:1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 1 |
| Output Diameter (in): | 2.000 in | Input Keyway: | 1/4 X 3.00 in |
| Ratio: | 50:1 | Input HP @ 1750 RPM: | 5.14 |
| Center Distance (in): | 5.25 | Input Style: | Solid Shaft |
| Output Shaft: | Hollow Bore | Assembly: | Y-1 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 35.0 |
| Model Code: | 52Y | Output Key: | 1/2 X 3.38 |
| Series Code: | OE | Input RPM: | 1,750 |
| Bore Code: | 32 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Output Torque Rating (in-lb): | 6950 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

