How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | LL: | 5.25 in |
| AF: | 0.38 | U: | 1.25 in |
| T: | 2 | AE2: | 0.97 |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | L: | 10.88 in |
| AA: | 15.19 | G: | 3.63 |
| V: | 4.26 in | P: | 4.62 in |
| M: | 3.38 | AG: | 10.5 |
| D: | 4.88 |
Technical Specifications
| Input RPM: | 1,750 | Bore Code: | 32 |
| Input Keyway: | 1/4 X 3.00 in | Assembly: | Y-1 |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Input Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output RPM: | 29.2 | Model Code: | 52Y |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.000 in | No. of Gear Reductions: | Single |
| Ratio: | 60:1 | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 4.27 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 60:1 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Input Style: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 6598 in/lbs |

