How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AE2: | 0.97 |
| M: | 3.38 | AF: | 0.38 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| H: | 0.53 in | T: | 2 |
| AB: | 6.76 | AG: | 10.5 |
| U: | 1.25 in | AA: | 15.19 |
| P: | 4.62 in | D: | 4.88 |
| LL: | 5.25 in | G: | 3.63 |
| L: | 10.88 in |
Technical Specifications
| Gear Type: | Worm | Input RPM: | 1,750 |
| Series Code: | OE | Input Style: | Solid Shaft |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Assembly: | Y-1 | Input Keyway: | 1/4 X 3.00 in |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Model Code: | 52Y | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 4.27 | Input Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Ratio: | 60:1 | Service Factor: | 1 |
| Output RPM: | 29.2 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.000 in | Bore Code: | 32 |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 60:1 | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 6598 in/lbs |

