How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | T: | 2 |
| U: | 1.25 in | P: | 4.62 in |
| L: | 10.88 in | AA: | 15.19 |
| AE2: | 0.97 | M: | 3.38 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| AF: | 0.38 | AB: | 6.76 |
| V: | 4.26 in | LL: | 5.25 in |
| H: | 0.53 in | I: | 7.5 in |
| G: | 3.63 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Ratio Range: | 7.5:1 | Model Code: | 52Y |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 24 |
| Input Style: | Solid Shaft | Bore Code: | 32 |
| Assembly: | Y-1 | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Shaft Seal Material: | Viton | Output RPM: | 233 |
| Ratio: | 7.5:1 | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 2.000 in | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output Torque Rating (in-lb): | 6125 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

