How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | H: | 0.53 in |
| I: | 7.5 in | AB: | 6.76 |
| V: | 4.26 in | G: | 3.63 |
| AE2: | 0.97 | U: | 1.25 in |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| T: | 2 | LL: | 5.25 in |
| L: | 10.88 in | M: | 3.38 |
| AA: | 15.19 | AG: | 10.5 |
| AF: | 0.38 |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | No. of Gear Reductions: | Single |
| Assembly: | Y-1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 2.91 | Ratio Range: | 80:1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.000 in |
| Housing Material: | Cast Iron | Input Style: | Solid Shaft |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output RPM: | 21.9 |
| Output Shaft Direction: | 1 | Output Key: | 1/2 X 3.38 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Model Code: | 52Y | Bore Code: | 32 |
| Ratio: | 80:1 | Series Code: | OE |
| Product Type: | Right Angle | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 5478 in/lbs |

