How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | U: | 1.25 in |
| G: | 3.63 | H: | 0.53 in |
| AB: | 6.76 | AG: | 10.5 |
| T: | 2.188 | M: | 3.38 |
| AA: | 15.19 | D: | 4.88 |
| V: | 4.26 in | L: | 10.88 in |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| I: | 7.5 in | P: | 4.62 in |
| AE2: | 0.97 |
Technical Specifications
| Input Style: | Solid Shaft | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 10:1 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 19.4 | Ratio Range: | 10:1 |
| Output RPM: | 175 | Output Diameter (in): | 2.188 in |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Series Code: | OE |
| Model Code: | 52Y | Gear Type: | Worm |
| Bore Code: | 35 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Assembly: | Y-1 |
| Service Factor: | 1 | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |
| Output Torque Rating (in-lb): | 6508 in/lbs |

