How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.38 | AG: | 10.5 |
| AF: | 0.38 | U: | 1.25 in |
| T: | 2.188 | G: | 3.63 |
| I: | 7.5 in | V: | 4.26 in |
| AA: | 15.19 | AB: | 6.76 |
| D: | 4.88 | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| LL: | 5.25 in | L: | 10.88 in |
| H: | 0.53 in |
Technical Specifications
| Bore Code: | 35 | Output RPM: | 175 |
| Input Keyway: | 1/4 X 3.00 in | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 19.4 |
| Ratio Range: | 10:1 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Output Diameter (in): | 2.188 in |
| Model Code: | 52Y | Shaft Seal Material: | Viton |
| Input Style: | Solid Shaft | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Assembly: | Y-1 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Ratio: | 10:1 | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |
| Output Torque Rating (in-lb): | 6508 in/lbs |

