How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | P: | 4.62 in |
| U: | 1.25 in | D: | 4.88 |
| H: | 0.53 in | I: | 7.5 in |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| AE2: | 0.97 | M: | 3.38 |
| G: | 3.63 | LL: | 5.25 in |
| L: | 10.88 in | AA: | 15.19 |
| AF: | 0.38 | V: | 4.26 in |
| AG: | 10.5 |
Technical Specifications
| Bore Code: | 35 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 2.07 | Output RPM: | 17.5 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Ratio Range: | 100:1 to 250:1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Model Code: | 52Y | Center Distance (in): | 5.25 |
| Assembly: | Y-1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.188 in | Ratio: | 100:1 |
| Input Style: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 4646 in/lbs |

