How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AF: | 0.38 |
| D: | 4.88 | AE2: | 0.97 |
| G: | 3.63 | U: | 1.25 in |
| I: | 7.5 in | L: | 10.88 in |
| AB: | 6.76 | M: | 3.38 |
| P: | 4.62 in | H: | 0.53 in |
| T: | 2.188 | AA: | 15.19 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| LL: | 5.25 in |
Technical Specifications
| Bore Code: | 35 | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Assembly: | Y-1 | Input Keyway: | 1/4 X 3.00 in |
| Ratio Range: | 100:1 to 250:1 | Model Code: | 52Y |
| Service Factor: | 1 | Input Style: | Solid Shaft |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Ratio: | 100:1 | Output Diameter (in): | 2.188 in |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.07 |
| Output RPM: | 17.5 | Output Torque Rating (in-lb): | 4646 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

