How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | AG: | 10.5 |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| LL: | 5.25 in | G: | 3.63 |
| M: | 3.38 | I: | 7.5 in |
| AF: | 0.38 | AA: | 15.19 |
| H: | 0.53 in | AE2: | 0.97 |
| T: | 2.188 | L: | 10.88 in |
| D: | 4.88 | AB: | 6.76 |
| V: | 4.26 in |
Technical Specifications
| Output Diameter (in): | 2.188 in | Ratio: | 20:1 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Bore Code: | 35 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 20:1 | Assembly: | Y-1 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Output RPM: | 87.5 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input Style: | Solid Shaft |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Model Code: | 52Y | Input HP @ 1750 RPM: | 11.3 |
| Gear Type: | Worm | Input Keyway: | 1/4 X 3.00 in |
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| Output Key: | 1/2 X 3.38 | Output Torque Rating (in-lb): | 7174 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

