How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.38 | LL: | 5.25 in |
| L: | 10.88 in | G: | 3.63 |
| AB: | 6.76 | AA: | 15.19 |
| AF: | 0.38 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | U: | 1.25 in |
| H: | 0.53 in | AG: | 10.5 |
| T: | 2.188 | D: | 4.88 |
| V: | 4.26 in | P: | 4.62 in |
| AE2: | 0.97 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Input Keyway: | 1/4 X 3.00 in |
| Output Diameter (in): | 2.188 in | Output RPM: | 87.5 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 20:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Assembly: | Y-1 |
| Model Code: | 52Y | Ratio: | 20:1 |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Input HP @ 1750 RPM: | 11.3 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 35 | Shaft Seal Material: | Viton |
| Input Style: | Solid Shaft | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 7174 in/lbs |

