How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | T: | 2.188 |
| H: | 0.53 in | D: | 4.88 |
| AG: | 10.5 | AB: | 6.76 |
| I: | 7.5 in | V: | 4.26 in |
| P: | 4.62 in | AE2: | 0.97 |
| AA: | 15.19 | LL: | 5.25 in |
| L: | 10.88 in | M: | 3.38 |
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| U: | 1.25 in |
Technical Specifications
| Input HP @ 1750 RPM: | 9.38 | Ratio Range: | 25:1 |
| Input Keyway: | 1/4 X 3.00 in | Input Diameter (in): | 1.25 in |
| Bore Code: | 35 | Input Style: | Solid Shaft |
| Ratio: | 25:1 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output RPM: | 70.0 |
| Output Diameter (in): | 2.188 in | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 52Y | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Assembly: | Y-1 | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Output Torque Rating (in-lb): | 7221 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

